Aluminum Nozzle Holder (NPS Threads) NH-AL Series
Sand Blast Hose Couplings
MATERIAL SPECIFICATIONS
- Aluminum - ASTMB26, Grade 713.
- Brass - ASTM B584, Grade C85700.
Part Number |
Hose ID |
Hose OD |
PSI Rating at 70°F |
NPS Thread Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| NH-AL050 | Hose ID N/A 1/2 in | Hose OD N/A 1.06 in | PSI Rating at 70°F N/A 150 psi | NPS Thread Size N/A 3/4 in | Weight Each N/A 0.15 lb | Standard Carton N/A 6 |
| NH-AL1 | Hose ID N/A 3/4 in | Hose OD N/A 1 1/2 in | PSI Rating at 70°F N/A 150 psi | NPS Thread Size N/A 1 1/4 in | Weight Each N/A 0.30 lb | Standard Carton N/A 6 |
| NH-AL2 | Hose ID N/A 1 in1 1/4 in | Hose OD N/A 1 7/8 in | PSI Rating at 70°F N/A 150 psi | NPS Thread Size N/A 1 1/4 in | Weight Each N/A 0.36 lb | Standard Carton N/A 6 |
| NH-AL3 | Hose ID N/A 1 1/4 in | Hose OD N/A 2 5/32 in | PSI Rating at 70°F N/A 150 psi | NPS Thread Size N/A 1 1/4 in | Weight Each N/A 0.52 lb | Standard Carton N/A 6 |
| NH-AL4 | Hose ID N/A 1 1/2 in | Hose OD N/A 2 3/8 in | PSI Rating at 70°F N/A 150 psi | NPS Thread Size N/A 1 1/4 in | Weight Each N/A 0.98 lb | Standard Carton N/A 6 |