Aluminum Two Lug Female Threaded Coupling (NPT Threads) SB-AL Series
Sand Blast Hose Couplings
MATERIAL SPECIFICATIONS
- Aluminum - ASTMB26, Grade 713.
Part Number |
Hose ID |
Hose OD |
PSI Rating at 70°F |
Gasket |
Flow Size |
NPT Thread Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|---|---|
| SB-AL1 | Hose ID N/A 3/4 in | Hose OD N/A 1 1/2 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SBG | Flow Size N/A STD | NPT Thread Size N/A 1 1/4 in | Weight Each N/A 0.34 lb | Standard Carton N/A 6 |
| SB-AL2 | Hose ID N/A 1 in | Hose OD N/A 1 7/8 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SBG | Flow Size N/A STD | NPT Thread Size N/A 1 1/2 in | Weight Each N/A 0.28 lb | Standard Carton N/A 6 |
| SB-AL3 | Hose ID N/A 1 1/4 in | Hose OD N/A 2 3/8 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SRG-2 | Flow Size N/A FULL | NPT Thread Size N/A 1 1/2 in | Weight Each N/A 1.05 lb | Standard Carton N/A 6 |