Two-Piece Fittings, Interlock Inserts, International End Configurations - 90º Metric Female O-Ring Swivel - DIN 3865 Heavy - X Series
Two-Piece Fittings, Interlock Inserts, International End Configurations - Metric - X Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (mm) x TP (mm) |
Tube OD |
C Cut-Off Factor |
D Drop |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| X-1030-FM9H | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Size (mm) x TP (mm) N/A M30x2 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 51.0 mm | D Drop N/A 55 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.64 lb |
| X-1230-FM9H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M30x2 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 61.0 mm | D Drop N/A 67.5 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 1.12 lb |
| X-1236-FM9H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M36x2 | Tube OD N/A 25 mm | C Cut-Off Factor N/A 61.7 mm | D Drop N/A 65 mm | Hex Dia. CH2 N/A 46 mm | Weight Per Each N/A 1.17 lb |
| X-1642-FM9H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size (mm) x TP (mm) N/A M42x2 | Tube OD N/A 30 mm | C Cut-Off Factor N/A 86.4 mm | D Drop N/A 79 mm | Hex Dia. CH2 N/A 50 mm | Weight Per Each N/A 1.53 lb |
| X-2052-FM9H | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size (mm) x TP (mm) N/A M52x2 | Tube OD N/A 38 mm | C Cut-Off Factor N/A 90.9 mm | D Drop N/A 101 mm | Hex Dia. CH2 N/A 60 mm | Weight Per Each N/A 2.43 lb |





