Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

Tube OD

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 12 N/A 3/4 in19.0 mm N/A 36 N/A M36x2.0 N/A 28 mm N/A 37.6 mm N/A 36 mm N/A 0.74 lb
N/A 16 N/A 1 in25.4 mm N/A 42 N/A M42x2.0 N/A 30 mm N/A 51.0 mm N/A 50 mm N/A 1.19 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 52 N/A M52x2.0 N/A 38 mm N/A 48.0 mm N/A 55 mm N/A 1.98 lb
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1