One-Piece Alfacrimp Fittings, Metric Swivel Female 24º Seat DIN 3853 Light - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
Tube OD |
C Cut-Off Factor |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|---|
| S-0618-FMOL | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 18 | F Thread Size (in. TPI) N/A M18x1.5 mm | Tube OD N/A 12 mm | C Cut-Off Factor N/A 24.3 mm | Hex Dia. CH1 N/A 19 mm | Weight N/A 0.23 lb |
| S-0822-FMOL | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 22 | F Thread Size (in. TPI) N/A M22x1.5 mm | Tube OD N/A 15 mm | C Cut-Off Factor N/A 26.1 mm | Hex Dia. CH1 N/A 22 mm | Weight N/A 0.32 lb |
| S-1026-FMOL | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 26 | F Thread Size (in. TPI) N/A M26x1.5 mm | Tube OD N/A 18 mm | C Cut-Off Factor N/A 27.1 mm | Hex Dia. CH1 N/A 27 mm | Weight N/A 0.45 lb |
| S-1230-FMOL | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 30 | F Thread Size (in. TPI) N/A M30x2 mm | Tube OD N/A 22 mm | C Cut-Off Factor N/A 31.6 mm | Hex Dia. CH1 N/A 32 mm | Weight N/A 0.76 lb |
| S-1636-FMOL | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 36 | F Thread Size (in. TPI) N/A M36x2 mm | Tube OD N/A 28 mm | C Cut-Off Factor N/A 34.4 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.96 lb |
| S-2045-FMOL | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 45 | F Thread Size (in. TPI) N/A M45x2 mm | Tube OD N/A 35 mm | C Cut-Off Factor N/A 40.0 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.38 lb |
| S-2452-FMOL | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Dash Size N/A 52 | F Thread Size (in. TPI) N/A M52x2 mm | Tube OD N/A 42 mm | C Cut-Off Factor N/A 42.0 mm | Hex Dia. CH1 N/A 55 mm | Weight N/A 2.12 lb |





