One-Piece Alfacrimp Fittings, 42º CODE 62 Flange SAE J518 - 6000 PSI - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|---|
| S-1212-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 75 mm | D Drop N/A 30.0 mm | Flange Dash Size N/A 12 | Weight N/A 0.96 lb |
| S-1216-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 81 mm | D Drop N/A 33.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.16 lb |
| S-1612-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 77.0 mm | D Drop N/A 29.5 mm | Flange Dash Size N/A 12 | Weight N/A 1.29 lb |
| S-1616-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 96.7 mm | D Drop N/A 36.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.52 lb |
| S-1620-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 96.0 mm | D Drop N/A 44.0 mm | Flange Dash Size N/A 20 | Weight N/A 1.86 lb |
| S-2016-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 97 mm | D Drop N/A 34.0 mm | Flange Dash Size N/A 16 | Weight N/A 2.00 lb |
| S-2020-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 102.0 mm | D Drop N/A 41.0 mm | Flange Dash Size N/A 20 | Weight N/A 2.18 lb |
| S-2024-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 111.7 mm | D Drop N/A 48.0 mm | Flange Dash Size N/A 24 | Weight N/A 2.95 lb |
| S-2424-C624 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 143 mm | D Drop N/A 48.0 mm | Flange Dash Size N/A 24 | Weight N/A 3.60 lb |
| S-2432-C624 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 137 mm | D Drop N/A 55.0 mm | Flange Dash Size N/A 32 | Weight N/A 4.61 lb |
| S-3232-C624 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 177.0 mm | D Drop N/A 61.0 mm | Flange Dash Size N/A 32 | Weight N/A 4.83 lb |





