One-Piece Alfacrimp Fittings, 30º CODE 62 Flange SAE J518 - 6000 PSI - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|
| S1616-C623 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A Pending | Flange Dash Size N/A 16 | Weight N/A 1.52 lb |
| S2020-C623 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A Pending | Flange Dash Size N/A 20 | Weight N/A 2.18 lb |





