One-Piece Alfacrimp Fittings, API Male NPT - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|
| S-3232-MAPI | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | F Thread Dash Size N/A 32 | F Thread Size (in. TPI) N/A 2-11 1/2 | C Cut-Off Factor N/A 105.7 mm | Hex Dia. CH1 N/A 65 in | Weight N/A 5.58 lb |