One-Piece Alfacrimp Fittings, 22.5º CODE 62 Flange SAE J518 - 6000 PSI - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|
| S-1616-C622 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A Pending | Flange Dash Size N/A 16 | Weight N/A 1.52 lb |





