One-Piece Alfacrimp Fittings, 45º Metric Swivel Female O-Ring 24º Seat DIN 3853 Light - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
Tube OD |
C Cut-Off Factor |
D Drop |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| S-0618-FM4L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 18 | F Thread Size (in. TPI) N/A M18x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 46.8 mm | D Drop N/A 19.5 mm | Hex Dia. CH1 N/A 22 mm | Weight N/A 0.26 lb |
| S-0822-FM4L | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 22 | F Thread Size (in. TPI) N/A M22x1.5 | Tube OD N/A 15 mm | C Cut-Off Factor N/A 55.0 mm | D Drop N/A 21.0 mm | Hex Dia. CH1 N/A 27 mm | Weight N/A 0.38 lb |
| S-1026-FM4L | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 26 | F Thread Size (in. TPI) N/A M26x1.5 | Tube OD N/A 18 mm | C Cut-Off Factor N/A 65.3 mm | D Drop N/A 24.0 mm | Hex Dia. CH1 N/A 32 mm | Weight N/A 0.54 lb |
| S-1230-FM4L | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 30 | F Thread Size (in. TPI) N/A M30x2 | Tube OD N/A 22 mm | C Cut-Off Factor N/A 69.4 mm | D Drop N/A 32.0 mm | Hex Dia. CH1 N/A 36 mm | Weight N/A 0.98 lb |
| S-1636-FM4L | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 36 | F Thread Size (in. TPI) N/A M36x2 | Tube OD N/A 28 mm | C Cut-Off Factor N/A 91.4 mm | D Drop N/A 32.0 mm | Hex Dia. CH1 N/A 41 mm | Weight N/A 1.17 lb |
| S-2045-FM4L | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 45 | F Thread Size (in. TPI) N/A M45x2 | Tube OD N/A 35 mm | C Cut-Off Factor N/A 141.5 mm | D Drop N/A 45.0 mm | Hex Dia. CH1 N/A 50 mm | Weight N/A 1.82 lb |
| S-2452-FM4L | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Dash Size N/A 52 | F Thread Size (in. TPI) N/A M52x2 | Tube OD N/A 42 mm | C Cut-Off Factor N/A 112.0 mm | D Drop N/A 38.0 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 2.77 lb |





