Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH

Hex Dia. CH1

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 40.0 mm N/A 10 in N/A 14 mm N/A 16 mm N/A 0.14 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 46 mm N/A 11 in N/A 17 mm N/A 19 mm N/A 0.27 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 65.0 mm N/A 15 in N/A 19 mm N/A 25 mm N/A 0.36 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 66 mm N/A 16 in N/A 24 mm N/A 27 mm N/A 0.62 lb
N/A 12 N/A 3/4 in19.1 mm N/A 12 N/A 1 1/16-12 N/A 67.0 mm N/A 21 in N/A 27 mm N/A 32 mm N/A 0.88 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 80 mm N/A 24 in N/A 36 mm N/A 41 mm N/A 1.54 lb
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1