One-Piece Alfacrimp Fittings, CODE 62 Flange SAE J518 - 6000 PSI - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|
| S-1212-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.1 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 53.1 mm | Flange Dash Size N/A 12 | Weight N/A 0.85 lb |
| S-1216-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.1 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 56.5 mm | Flange Dash Size N/A 16 | Weight N/A 1.00 lb |
| S-1612-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 59.1 mm | Flange Dash Size N/A 12 | Weight N/A 1.15 lb |
| S-1616-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 59.1 mm | Flange Dash Size N/A 16 | Weight N/A 1.32 lb |
| S-1620-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 66.1 mm | Flange Dash Size N/A 20 | Weight N/A 1.54 lb |
| S-1624-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 71.1 mm | Flange Dash Size N/A 24 | Weight N/A 1.98 lb |
| S-2016-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 60.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.57 lb |
| S-2020-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 62.2 mm | Flange Dash Size N/A 20 | Weight N/A 1.89 lb |
| S-2024-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 74.0 mm | Flange Dash Size N/A 24 | Weight N/A 2.41 lb |
| S-2420-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 70.0 mm | Flange Dash Size N/A 20 | Weight N/A 2.55 lb |
| S-2424-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 68.5 mm | Flange Dash Size N/A 24 | Weight N/A 2.91 lb |
| S-2432-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 88.0 mm | Flange Dash Size N/A 32 | Weight N/A 4.19 lb |
| S-3232-C62S | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 103.0 mm | Flange Dash Size N/A 32 | Weight N/A 5.47 lb |





