One-Piece Alfacrimp Fittings, 45º SUPERCAT Flange - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
T Thickness |
D Drop |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|---|---|
| S-1212-CFL4 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 mm41.3 in | C Cut-Off Factor N/A 107.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 33.7 mm | Flange Dash Size N/A 12 | Weight N/A 1.20 lb |
| S-1216-CFL4 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 mm47.6 in | C Cut-Off Factor N/A 112.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 34.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.40 lb |
| S-1616-CFL4 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 mm47.6 in | C Cut-Off Factor N/A 129 mm | T Thickness N/A 14.3 mm | D Drop N/A 42.5 mm | Flange Dash Size N/A 16 | Weight N/A 1.99 lb |
| S-1620-CFL4 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 mm54.0 in | C Cut-Off Factor N/A 128 mm | T Thickness N/A 14.3 mm | D Drop N/A 40.0 mm | Flange Dash Size N/A 20 | Weight N/A 2.18 lb |
| S-2020-CFL4 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 mm54.0 in | C Cut-Off Factor N/A 149.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 45.0 mm | Flange Dash Size N/A 20 | Weight N/A 2.98 lb |
| S-2024-CFL4 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 mm63.5 in | C Cut-Off Factor N/A 152 mm | T Thickness N/A 14.3 mm | D Drop N/A 60.0 mm | Flange Dash Size N/A 24 | Weight N/A 2.65 lb |
| S-2424-CFL4 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 mm63.5 in | C Cut-Off Factor N/A 181 mm | T Thickness N/A 14.3 mm | D Drop N/A 52.0 mm | Flange Dash Size N/A 24 | Weight N/A 2.95 lb |
| S-3232-CFL4 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.12 mm79.4 in | C Cut-Off Factor N/A 168 mm | T Thickness N/A 14.3 mm | D Drop N/A 63.0 mm | Flange Dash Size N/A 32 | Weight N/A 3.95 lb |





