One-Piece Alfacrimp Fittings, 30º SUPERCAT Flange - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
T Thickness |
D Drop |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|---|---|
| S-1212-CFL3 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 41.3 in1.63 mm | C Cut-Off Factor N/A 113.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 24.0 mm | Flange Dash Size N/A 12 | Weight N/A 1.20 lb |
| S-1216-CFL3 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 47.6 in1.88 mm | C Cut-Off Factor N/A 118 mm | T Thickness N/A 14.3 mm | D Drop N/A 26.5 mm | Flange Dash Size N/A 16 | Weight N/A 1.40 lb |
| S-1616-CFL3 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 47.6 in1.88 mm | C Cut-Off Factor N/A 138 mm | T Thickness N/A 14.3 mm | D Drop N/A 27.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.99 lb |
| S-1620-CFL3 | Dash Size N/A 15 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 54.0 in2.13 mm | C Cut-Off Factor N/A 137 mm | T Thickness N/A 14.3 mm | D Drop N/A 25.5 mm | Flange Dash Size N/A 20 | Weight N/A 2.02 lb |
| S-2020-CFL3 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 54.0 in2.13 mm | C Cut-Off Factor N/A 160 mm | T Thickness N/A 14.3 mm | D Drop N/A 28.0 mm | Flange Dash Size N/A 20 | Weight N/A 2.58 lb |
| S-2024-CFL3 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 63.5 in2.50 mm | C Cut-Off Factor N/A 167 mm | T Thickness N/A 14.3 mm | D Drop N/A 37.5 mm | Flange Dash Size N/A 24 | Weight N/A 2.65 lb |





