Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH1

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 9/16-18 N/A 38.0 mm N/A 15.0 mm N/A 17 mm N/A 0.14 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 48.0 mm N/A 17.0 mm N/A 22 mm N/A 0.25 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 13/16-16 N/A 54.0 mm N/A 22.0 mm N/A 24 mm N/A 0.32 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1-14 N/A 58 mm N/A 17.0 mm N/A 30 mm N/A 0.60 lb
N/A 12 N/A 3/4 in19.1 mm N/A 12 N/A 1 3/16-12 N/A 67.0 mm N/A 21.0 mm N/A 36 mm N/A 0.93 lb
N/A 16 N/A 3/4 in19.1 mm N/A 12 N/A 1 7/16-12 N/A 82.0 mm N/A 26.0 mm N/A 36 mm N/A 1.43 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 95 mm N/A 28.0 mm N/A 41 mm N/A 1.46 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 108 mm N/A 36.5 mm N/A 50 mm N/A 2.27 lb
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1