Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut - Off Factor

Hex Dia. CH1

Weight

N/A 12 N/A 3/4 in19.1 mm N/A 12 N/A 3/4-14 N/A 32.6 mm N/A 32 in N/A 0.65 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A Pending N/A Pending N/A Pending N/A 1.55 lb
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1