One-Piece Alfacrimp Fittings, 45º CODE 61 Flange SAE J518 - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|---|
| S-0812-C614 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 50.4 mm | D Drop N/A 26.0 mm | Flange Dash Size N/A 12 | Weight N/A 0.52 lb |
| S-1212-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 71.0 mm | D Drop N/A 28.0 mm | Flange Dash Size N/A 12 | Weight N/A 0.87 lb |
| S-1216-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 68.0 mm | D Drop N/A 29.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.11 lb |
| S-1616-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 88.0 mm | D Drop N/A 35.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.35 lb |
| S-1620-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 88.9 mm | D Drop N/A 32.5 mm | Flange Dash Size N/A 20 | Weight N/A 1.99 lb |
| S-2020-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 94.3 mm | D Drop N/A 38.5 mm | Flange Dash Size N/A 20 | Weight N/A 2.09 lb |
| S-2024-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 99.0 mm | D Drop N/A 40.0 mm | Flange Dash Size N/A 24 | Weight N/A 2.98 lb |
| S-2424-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 99.8 mm | D Drop N/A 43.0 mm | Flange Dash Size N/A 24 | Weight N/A 3.95 lb |
| S-2432-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 140.0 mm | D Drop N/A 56.5 mm | Flange Dash Size N/A 32 | Weight N/A 4.50 lb |
| S-3232-C614 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 154.0 mm | D Drop N/A 54.0 mm | Flange Dash Size N/A 32 | Weight N/A 4.80 lb |





