One-Piece Alfacrimp Fittings, 30º CODE 61 Flange SAE J518 - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|---|
| S-1212-C613 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 71.0 mm | D Drop N/A 28.0 mm | Flange Dash Size N/A 12 | Weight N/A 0.87 lb |
| S-1616-C613 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 88.0 mm | D Drop N/A 25.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.35 lb |
| S-2020-C613 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 94.3 mm | D Drop N/A 38.5 mm | Flange Dash Size N/A 20 | Weight N/A 1.99 lb |





