Mill Discharge Hose - Double Jacket with Blue Stripe
Mill Discharge Hoses
Series Number |
Size |
Hose ID |
Working Pressure at 68ºF |
Burst Pressure at 68ºF |
Coil Length |
Coupling Bowl Size |
Weight |
|---|---|---|---|---|---|---|---|
| DJMD150x100 | Size N/A 1 1/2 in38.1 mm | Hose ID N/A 1.575 in40.0 mm | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 100 ft | Coupling Bowl Size N/A 1 13/16 in | Weight N/A 0.25 lbs/ft |
| DJMD250x100 | Size N/A 2 1/2 in63.5 mm | Hose ID N/A 2.598 in66.0 mm | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 100 ft | Coupling Bowl Size N/A 2 13/16 in | Weight N/A 0.44 lbs/ft |