T758AE - 800 PSI Plaster, Grout & Concrete Hose
Material Handling Industrial Rubber Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T758AE100X100 | ID N/A 1 in25 mm | OD N/A 1.57 in40 mm | Max. Working Pressure N/A 800 psi | Standard Length N/A 100 ft | Weight N/A 0.60 lbs/ft |
| T758AE125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.93 in49 mm | Max. Working Pressure N/A 800 psi | Standard Length N/A 100 ft | Weight N/A 0.85 lbs/ft |
| T758AE150X100 | ID N/A 1 1/2 in38 mm | OD N/A 2.28 in58 mm | Max. Working Pressure N/A 800 psi | Standard Length N/A 100 ft | Weight N/A 1.15 lbs/ft |
| T758AE200X100 | ID N/A 2 in51 mm | OD N/A 2.80 in71 mm | Max. Working Pressure N/A 800 psi | Standard Length N/A 100 ft | Weight N/A 1.49 lbs/ft |





