T753AA - 180 PSI 4-Ply Abrasive Material Blast Hose
Material Handling Industrial Rubber Hose
Formerly T750AA
Series Number |
ID |
OD |
Tube Thickness |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| T753AA075X50 | ID N/A 3/4 in19 mm | OD N/A 1.50 in38 mm | Tube Thickness N/A 0.236 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 50 ft | Weight N/A 0.68 lbs/ft |
| T753AA075X100 | ID N/A 3/4 in19 mm | OD N/A 1.50 in38 mm | Tube Thickness N/A 0.236 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 100 ft | Weight N/A 0.68 lbs/ft |
| T753AA100X50 | ID N/A 1 in25 mm | OD N/A 1.89 in48 mm | Tube Thickness N/A 0.283 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 50 ft | Weight N/A 1.04 lbs/ft |
| T753AA100X100 | ID N/A 1 in25 mm | OD N/A 1.89 in48 mm | Tube Thickness N/A 0.283 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 100 ft | Weight N/A 1.04 lbs/ft |
| T753AA125X50 | ID N/A 1 1/4 in32 mm | OD N/A 2.17 in55 mm | Tube Thickness N/A 0.283 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 50 ft | Weight N/A 1.23 lbs/ft |
| T753AA125X100 | ID N/A 1 1/4 in32 mm | OD N/A 2.17 in55 mm | Tube Thickness N/A 0.283 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 100 ft | Weight N/A 1.23 lbs/ft |
| T753AA150X50 | ID N/A 1 1/2 in38 mm | OD N/A 2.36 in60 mm | Tube Thickness N/A 0.260 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 50 ft | Weight N/A 1.40 lbs/ft |
| T753AA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 2.36 in60 mm | Tube Thickness N/A 0.260 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 100 ft | Weight N/A 1.40 lbs/ft |
| T753AA200X50 | ID N/A 2 in51 mm | OD N/A 2.87 in73 mm | Tube Thickness N/A 0.260 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 50 ft | Weight N/A 1.77 lbs/ft |
| T753AA200X100 | ID N/A 2 in51 mm | OD N/A 2.87 in73 mm | Tube Thickness N/A 0.260 mm | Max. Working Pressure N/A 180 psi | Standard Length N/A 100 ft | Weight N/A 1.77 lbs/ft |





