T760AA - 75 PSI Light Weight Dry Powder Delivery Hose
Material Handling Industrial Rubber Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T760AA400X100 | ID N/A 4 in102 mm | OD N/A 4.53 in115 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 100 ft | Weight N/A 1.58 lbs/ft |
| T760AA450X100 | ID N/A 4 1/2 in115 mm | OD N/A 5.00 in127 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 100 ft | Weight N/A 1.85 lbs/ft |
| T760AA500X100 | ID N/A 5 in127 mm | OD N/A 5.47 in139 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 100 ft | Weight N/A 2.05 lbs/ft |
| T760AA600X100 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 100 ft | Weight N/A 2.30 lbs/ft |



