T763AA - 75 PSI Heavy Weight Dry Powder Delivery Hose
Material Handling Industrial Rubber Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T763AA400X100 | ID N/A 4 in102 mm | OD N/A 4.72 in120 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 100 ft | Weight N/A 2.14 lbs/ft |
| T763AA450X100 | ID N/A 4 1/2 in115 mm | OD N/A 5.24 in133 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 100 ft | Weight N/A 2.30 lbs/ft |
| T763AA500X100 | ID N/A 5 in127 mm | OD N/A 5.71 in145 mm | Max. Working Pressure N/A 5 bar75 psi | Standard Length N/A 100 ft | Weight N/A 2.60 lbs/ft |



