Individual Character Blocks - KCHAR
Marking Dies
Individual Character Blocks - KCHAR Series
Part Number |
Die Sizes |
Character Height |
|---|---|---|
| KCHAR1.5MM | Die Sizes N/A 12 and 14 mm | Character Height N/A 1.5 mm |
| KCHAR2MM | Die Sizes N/A 16, 19, 22, 25 and 29 mm | Character Height N/A 2.0 mm |
| KCHAR3MM | Die Sizes N/A 34, 38, 42, 46, 50, 54, 58, 63, 69 and 73 mm | Character Height N/A 3.0 mm |
| KCHAR4MM | Die Sizes N/A 103, 106, 111 116, 121, 121, 126 and 131 mm | Character Height N/A 4.0 mm |