SOLARGUARD™ SLR™ Series PVC Liquid Suction Hose with High UV Resistance
Liquid Suction
Made in The USA
Series |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| SLR150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.85 in47.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.34 lbs/ft |
| SLR200X100 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.52 lbs/ft |
| SLR250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.99 in75.9 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |
| SLR300X100 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.18 lbs/ft |
| SLR400X100 | ID N/A 4 in101.6 mm | OD N/A 4.76 in121.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 1.92 lbs/ft |
| SLR600X20 | ID N/A 6 in152.4 mm | OD N/A 7.00 in177.8 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 14 in | Standard Length N/A 20 ft | Weight N/A 3.76 lbs/ft |
| SLR600X100 | ID N/A 6 in152.4 mm | OD N/A 7.00 in177.8 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 14 in | Standard Length N/A 100 ft | Weight N/A 3.76 lbs/ft |
| SLR800X20 | ID N/A 8 in203.2 mm | OD N/A 9.18 in233.2 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 24 in | Standard Length N/A 20 ft | Weight N/A 5.99 lbs/ft |
| SLR800X40 | ID N/A 8 in203.2 mm | OD N/A 9.18 in233.2 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 24 in | Standard Length N/A 40 ft | Weight N/A 5.99 lbs/ft |





