Tiger™ Green TG™ Series EPDM Suction Hose
Liquid Suction
Made In the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| TG100X100 | ID N/A 1 in25.4 mm | OD N/A 1.40 in35.5 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 100 ft | Weight N/A 0.28 lbs/ft |
| TG125X100 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.63 in41.4 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 100 ft | Weight N/A 0.33 lbs/ft |
| TG150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.93 in49.0 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 100 ft | Weight N/A 0.44 lbs/ft |
| TG200X100 | ID N/A 2 in50.8 mm | OD N/A 2.51 in63.8 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.67 lbs/ft |
| TG250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 3.07 in78.0 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 5 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.95 lbs/ft |
| TG300X100 | ID N/A 3 in76.2 mm | OD N/A 3.60 in91.5 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 100 ft | Weight N/A 1.14 lbs/ft |
| TG400X100 | ID N/A 4 in101.6 mm | OD N/A 4.70 in119.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 11 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.84 lbs/ft |
| TG600X100 | ID N/A 6 in152.4 mm | OD N/A 6.85 in174.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 20 in | Standard Length N/A 100 ft | Weight N/A 3.07 lbs/ft |
| TG600X20 | ID N/A 6 in152.4 mm | OD N/A 6.85 in174.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 20 in | Standard Length N/A 20 ft | Weight N/A 3.07 lbs/ft |





