Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 1 in25.4 mm N/A 1.26 in32.0 mm N/A 100 psi N/A 65 psi N/A Full N/A 28 inHg N/A 3 in N/A 100 ft N/A 0.27 lbs/ft
N/A 1 1/4 in31.7 mm N/A 1.56 in39.6 mm N/A 100 psi N/A 65 psi N/A Full N/A 26 inHg N/A 4 in N/A 100 ft N/A 0.36 lbs/ft
N/A 1 1/2 in38.1 mm N/A 1.83 in46.5 mm N/A 100 psi N/A 65 psi N/A Full N/A 26 inHg N/A 5 in N/A 100 ft N/A 0.48 lbs/ft
N/A 2 in50.8 mm N/A 2.38 in60.4 mm N/A 100 psi N/A 65 psi N/A Full N/A 26 inHg N/A 7 in N/A 100 ft N/A 0.71 lbs/ft
N/A 3 in76.2 mm N/A 3.44 in87.4 mm N/A 70 psi N/A 45 psi N/A Full N/A 26 inHg N/A 10 in N/A 100 ft N/A 1.25 lbs/ft
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1