Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| K075X100 | ID N/A 3/4 in19.0 mm | OD N/A 1.01 in25.6 mm | Working Pressure at 68ºF N/A 110 psi | Working Pressure at 104ºF N/A 70 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.19 lbs/ft |
| K075X200 | ID N/A 3/4 in19.0 mm | OD N/A 1.01 in25.6 mm | Working Pressure at 68ºF N/A 110 psi | Working Pressure at 104ºF N/A 70 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 200 ft | Weight N/A 0.19 lbs/ft |
| K100X100 | ID N/A 1 in25.4 mm | OD N/A 1.26 in32.0 mm | Working Pressure at 68ºF N/A 85 psi | Working Pressure at 104ºF N/A 60 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.26 lbs/ft |
| K100X200 | ID N/A 1 in25.4 mm | OD N/A 1.26 in32.0 mm | Working Pressure at 68ºF N/A 85 psi | Working Pressure at 104ºF N/A 60 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 200 ft | Weight N/A 0.26 lbs/ft |
| K125X100 | ID N/A 1 1/4 in31.7 mm | OD N/A 1.56 in39.6 mm | Working Pressure at 68ºF N/A 85 psi | Working Pressure at 104ºF N/A 60 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.35 lbs/ft |
| K125X200 | ID N/A 1 1/4 in31.7 mm | OD N/A 1.56 in39.6 mm | Working Pressure at 68ºF N/A 85 psi | Working Pressure at 104ºF N/A 60 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 200 ft | Weight N/A 0.35 lbs/ft |
| K150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.83 in46.5 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 50 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.48 lbs/ft |
| K150X200 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.83 in46.5 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 50 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 200 ft | Weight N/A 0.48 lbs/ft |
| K200X100 | ID N/A 2 in50.8 mm | OD N/A 2.32 in59.0 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 100 ft | Weight N/A 0.66 lbs/ft |
| K200X200 | ID N/A 2 in50.8 mm | OD N/A 2.32 in59.0 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 200 ft | Weight N/A 0.66 lbs/ft |
| K250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.87 in73.0 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 0.87 lbs/ft |
| K250X200 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.87 in73.0 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 200 ft | Weight N/A 0.87 lbs/ft |
| K300X100 | ID N/A 3 in76.2 mm | OD N/A 3.43 in87.0 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.24 lbs/ft |
| K300X200 | ID N/A 3 in76.2 mm | OD N/A 3.43 in87.0 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 200 ft | Weight N/A 1.24 lbs/ft |
| K400X100 | ID N/A 4 in101.6 mm | OD N/A 4.50 in114.7 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 15 in | Standard Length N/A 100 ft | Weight N/A 1.85 lbs/ft |
| K400X200 | ID N/A 4 in101.6 mm | OD N/A 4.50 in114.7 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 15 in | Standard Length N/A 200 ft | Weight N/A 1.85 lbs/ft |
| K600X20 | ID N/A 6 in152.4 mm | OD N/A 6.75 in171.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 30 in | Standard Length N/A 20 ft | Weight N/A 3.39 lbs/ft |
| K600X100 | ID N/A 6 in152.4 mm | OD N/A 6.75 in171.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 30 in | Standard Length N/A 100 ft | Weight N/A 3.39 lbs/ft |
| K800X20 | ID N/A 8 in203.2 mm | OD N/A 8.86 in225.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 35 in | Standard Length N/A 20 ft | Weight N/A 5.63 lbs/ft |