Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| F075X100 | ID N/A 3/4 in19.0 mm | OD N/A 1.01 in25.6 mm | Working Pressure at 68ºF N/A 115 psi | Working Pressure at 104ºF N/A 75 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.21 lbs/ft |
| F100X100 | ID N/A 1 in25.4 mm | OD N/A 1.26 in32.0 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.27 lbs/ft |
| F125X100 | ID N/A 1 1/4 in31.7 mm | OD N/A 1.56 in39.6 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.36 lbs/ft |
| F150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.83 in46.5 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.48 lbs/ft |
| F200X100 | ID N/A 2 in50.8 mm | OD N/A 2.38 in60.4 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 100 ft | Weight N/A 0.71 lbs/ft |
| F250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.89 in73.4 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 48 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 0.96 lbs/ft |
| F300X100 | ID N/A 3 in76.2 mm | OD N/A 3.44 in87.4 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.25 lbs/ft |
| F400X100 | ID N/A 4 in101.6 mm | OD N/A 4.57 in116.1 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 15 in | Standard Length N/A 100 ft | Weight N/A 1.95 lbs/ft |
| F600X100 | ID N/A 6 in152.4 mm | OD N/A 6.77 in172.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 25 in | Standard Length N/A 100 ft | Weight N/A 3.76 lbs/ft |
| F600X20 | ID N/A 6 in152.4 mm | OD N/A 6.77 in172.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 25 in | Standard Length N/A 20 ft | Weight N/A 3.76 lbs/ft |