Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Applications include compressed air systems and pneumatic tools.
  • Available in both two lug and four lug styles for quick connecting.
  • Designed for compressed air and water service only.
MATERIAL SPECIFICATIONS
  • ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
  • Complies with Mil-Spec A-A-59553.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Hose ID Size

Style

Gasket

PSI Rating at 70°F

Weight Each

Standard Carton

N/A 3/8 in N/A 2 Lug N/A AHG-75 N/A 150 psi N/A 0.44 lb N/A 25
N/A 1/2 in N/A 2 Lug N/A AHG-75 N/A 150 psi N/A 0.48 lb N/A 25
N/A 3/4 in N/A 2 Lug N/A AHG-75 N/A 150 psi N/A 0.56 lb N/A 25
N/A 1 in N/A 2 Lug N/A AHG-75 N/A 150 psi N/A 0.64 lb N/A 25
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1