Zinc Plated Four Lug Hose Coupling
Universal Air Hose Couplings
FEATURES AND ADVANTAGES
- Applications include compressed air systems and pneumatic tools.
- Available in both two lug and four lug styles for quick connecting.
- Designed for compressed air and water service only.
- ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
- Complies with Mil-Spec A-A-59553.
Part Number |
Hose ID Size |
Style |
Gasket |
PSI Rating at 70°F |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| HE-125 | Hose ID Size N/A 1 1/4 in | Style N/A 4 Lug | Gasket N/A AHG-100 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 1.70 lb | Standard Carton N/A 10 |
| HE-150 | Hose ID Size N/A 1 1/2 in | Style N/A 4 Lug | Gasket N/A AHG-100 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 1.80 lb | Standard Carton N/A 10 |
| HE-200 | Hose ID Size N/A 2 in | Style N/A 4 Lug | Gasket N/A AHG-100 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 2.00 lb | Standard Carton N/A 10 |