Zinc Plated Two Lug Male Threaded Coupling (NPT Threads) ME Series
Universal Air Hose Couplings
FEATURES AND ADVANTAGES
- Applications include compressed air systems and pneumatic tools.
- Available in both two lug and four lug styles for quick connecting.
- Designed for compressed air and water service only.
- ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
- Complies with Mil-Spec A-A-59553.
Part Number |
Male Thread Size |
Style |
Gasket |
PSI Rating at 70°F |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| ME-25 | Male Thread Size N/A 1/4 in | Style N/A 2 Lug | Gasket N/A AHG-75 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 0.36 lb | Standard Carton N/A 25 |
| ME-38 | Male Thread Size N/A 3/8 in | Style N/A 2 Lug | Gasket N/A AHG-75 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 0.40 lb | Standard Carton N/A 25 |
| ME-50 | Male Thread Size N/A 1/2 in | Style N/A 2 Lug | Gasket N/A AHG-75 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 0.44 lb | Standard Carton N/A 25 |
| ME-75 | Male Thread Size N/A 3/4 in | Style N/A 2 Lug | Gasket N/A AHG-75 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 0.48 lb | Standard Carton N/A 25 |
| ME-100 | Male Thread Size N/A 1 in | Style N/A 2 Lug | Gasket N/A AHG-75 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 0.60 lb | Standard Carton N/A 25 |