Zinc Plated Four Lug Female Threaded Coupling (NPT Threads) FE Series
Universal Air Hose Couplings
FEATURES AND ADVANTAGES
- Applications include compressed air systems and pneumatic tools.
- Available in both two lug and four lug styles for quick connecting.
- Designed for compressed air and water service only.
- ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
- Complies with Mil-Spec A-A-59553.
Part Number |
Female Thread Size |
Style |
Gasket |
PSI Rating at 70°F |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| FE-125 | Female Thread Size N/A 1 1/4 in | Style N/A 4 Lug | Gasket N/A AHG-100 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 0.90 lb | Standard Carton N/A 10 |
| FE-150 | Female Thread Size N/A 1 1/2 in | Style N/A 4 Lug | Gasket N/A AHG-100 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 1.00 lb | Standard Carton N/A 10 |
| FE-200 | Female Thread Size N/A 2 in | Style N/A 4 Lug | Gasket N/A AHG-100 | PSI Rating at 70°F N/A 150 psi | Weight Each N/A 1.20 lb | Standard Carton N/A 10 |





