Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile threaded hose connectors designed for suction and discharge applications.
  • Male ends supplied with NST threads (National Fire Hose Straight Threads).
  • Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
  • Replacement gaskets for all versions of the pin lug couplings with NST threads.
MATERIAL SPECIFICATIONS
  • ASTM B108-92 356 aluminum alloy.
  • ASTM B283 Grade C37700 brass alloy.
  • Buna-N Material. (Gasket)
  • Gasket Temperature Rating: -40°F (-40°C) to +250°F (+121°C)
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating @ 70°F

Weight Each

Standard Carton

N/A 1 1/2 in N/A 75 psi N/A 0.29 lb N/A 150
N/A 2 1/2 in N/A 50 psi N/A 0.70 lb N/A 36
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1