Aluminum Shank Male End (NST Threads) FHNST-M Series
Pin Lug Hose Shank Couplings
FEATURES AND ADVANTAGES
- Versatile threaded hose connectors designed for suction and discharge applications.
- Male ends supplied with NST threads (National Fire Hose Straight Threads).
- Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
- Replacement gaskets for all versions of the pin lug couplings with NST threads.
- ASTM B108-92 356 aluminum alloy.
- ASTM B283 Grade C37700 brass alloy.
- Buna-N Material. (Gasket)
- Gasket Temperature Rating: -40°F (-40°C) to +250°F (+121°C)
Part Number |
Size |
PSI Rating @ 70°F |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| FHNST-M150 | Size N/A 1 1/2 in | PSI Rating @ 70°F N/A 75 psi | Weight Each N/A 0.14 lb | Standard Carton N/A 150 |
| FHNST-M250 | Size N/A 2 1/2 in | PSI Rating @ 70°F N/A 50 psi | Weight Each N/A 0.34 lb | Standard Carton N/A 36 |