OROFLEX 20 Black PVC / Nitrile Rubber Discharge Hose
Kuriyama On Shore Drilling – Water Discharge Hoses
Series Number |
Size |
Hose ID |
Wall Thickness |
Working Pressure at 68ºF |
Burst Pressure at 68ºF |
Coil Length |
Tensile Strength |
Weight |
|---|---|---|---|---|---|---|---|---|
| OF20B-600X660 | Size N/A 6 in152.4 mm | Hose ID N/A 6.063 in154.0 mm | Wall Thickness N/A 0.160 in | Working Pressure at 68ºF N/A 290 psi | Burst Pressure at 68ºF N/A 725 psi | Coil Length N/A 660 ft | Tensile Strength N/A 51600 lb | Weight N/A 1.68 lbs/ft |
| OF20B-600X100 | Size N/A 6 in152.4 mm | Hose ID N/A 6.063 in154.0 mm | Wall Thickness N/A 0.160 in | Working Pressure at 68ºF N/A 290 psi | Burst Pressure at 68ºF N/A 725 psi | Coil Length N/A 100 ft | Tensile Strength N/A 51600 lb | Weight N/A 1.68 lbs/ft |
| OF20B-700X660 | Size N/A 7 in177.8 mm | Hose ID N/A 7.126 in181.0 mm | Wall Thickness N/A 0.160 in | Working Pressure at 68ºF N/A 230 psi | Burst Pressure at 68ºF N/A 580 psi | Coil Length N/A 660 ft | Tensile Strength N/A 66150 lb | Weight N/A 1.88 lbs/ft |
| OF20B-800X660 | Size N/A 8 in203.2 mm | Hose ID N/A 8.091 in205.5 mm | Wall Thickness N/A 0.150 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 500 psi | Coil Length N/A 660 ft | Tensile Strength N/A 77150 lb | Weight N/A 2.22 lbs/ft |
| OF20B-1000X660 | Size N/A 10 in254.0 mm | Hose ID N/A 10.059 in255.5 mm | Wall Thickness N/A 0.150 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 508 psi | Coil Length N/A 660 ft | Tensile Strength N/A 110250 lb | Weight N/A 2.65 lbs/ft |
| OF20B-1000X100 | Size N/A 10 in254.0 mm | Hose ID N/A 10.059 in255.5 mm | Wall Thickness N/A 0.150 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 508 psi | Coil Length N/A 100 ft | Tensile Strength N/A 110250 lb | Weight N/A 2.65 lbs/ft |
| OF20B-1000X050 | Size N/A 10 in254.0 mm | Hose ID N/A 10.059 in255.5 mm | Wall Thickness N/A 0.150 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 508 psi | Coil Length N/A 50 ft | Tensile Strength N/A 110250 lb | Weight N/A 2.65 lbs/ft |
| OF20B-1200X660 | Size N/A 12 in304.8 mm | Hose ID N/A 12.087 in307.0 mm | Wall Thickness N/A 0.160 in | Working Pressure at 68ºF N/A 155 psi | Burst Pressure at 68ºF N/A 375 psi | Coil Length N/A 660 ft | Tensile Strength N/A 101400 lb | Weight N/A 3.43 lbs/ft |
| OF20B-1200X100 | Size N/A 12 in304.8 mm | Hose ID N/A 12.087 in307.0 mm | Wall Thickness N/A 0.160 in | Working Pressure at 68ºF N/A 155 psi | Burst Pressure at 68ºF N/A 375 psi | Coil Length N/A 100 ft | Tensile Strength N/A 101400 lb | Weight N/A 3.43 lbs/ft |
| OF20B-1200X050 | Size N/A 12 in304.8 mm | Hose ID N/A 12.087 in307.0 mm | Wall Thickness N/A 0.160 in | Working Pressure at 68ºF N/A 155 psi | Burst Pressure at 68ºF N/A 375 psi | Coil Length N/A 50 ft | Tensile Strength N/A 101400 lb | Weight N/A 3.43 lbs/ft |





