Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Agriculture
  • Contaminated liquids, fertilizers, oils, hydrocarbons
  • Dewatering
  • Frack solution and fresh water transfer
  • Irrigation
  • Limited chemical applications
  • Liquid manure, sludge and slurry transfer
  • Mining
  • Watering

Construction

Construction

N/A Black PVC/Nitrile hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement.

Service Temperature Range

Service Temperature [Min]

N/A -20 ºF-29 ºC

Service Temperature [Max]

N/A 176 ºF80 ºC

Features and Advantages

Features and Advantages

N/A
  • Proprietary PVC/Nitrile Material - Specially developed PVC/Nitrile material provides superior abrasion, UV, chemical and oil resistance compared to PVC hoses.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to snaking, kinking, stretching and twisting.
  • Longer Lengths - Manufactured in special 660 foot lengths to reduce possible leaking points.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.

Nominal Specifications

Size

N/A 10 in254.0 mm

Hose ID

N/A 10.059 in255.5 mm

Wall Thickness

N/A 0.150 in

Working Pressure at 68ºF

N/A 200 psi

Burst Pressure at 68ºF

N/A 508 psi

Coil Length

N/A 100 ft

Tensile Strength

N/A 110250 lb

Weight

N/A 2.65 lbs/ft

Specifications

Brand

N/A Kuriyama

Series

N/A OF20B

Type

N/A Heavy Duty Polyvinyl Chloride (PVC)/Nitrile Rubber Discharge Hose

Style

N/A Oil & Weather Resistant

Inside Tube Material

N/A Polyvinyl Chloride (PVC)/Nitrile Rubber

Outer Tube Material

N/A Polyvinyl Chloride (PVC)/Nitrile Rubber

Reinforcement

N/A Polyester

Color

N/A Black