Ironsides PVC Layflat Water Discharge Hoses
Kuriyama On Shore Drilling – Water Discharge Hoses
Premium Heavy Duty PVC Water Discharge Hose
Series Number |
Size |
Hose ID |
Wall Thickness |
Working Pressure at 68ºF |
Burst Pressure at 68ºF |
Coil Length |
Weight |
|---|---|---|---|---|---|---|---|
| IS150X300 | Size N/A 1 1/2 in38.1 mm | Hose ID N/A 1.610 in40.9 mm | Wall Thickness N/A 0.087 in | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 300 ft | Weight N/A 0.23 lbs/ft |
| IS200X300 | Size N/A 2 in50.8 mm | Hose ID N/A 2.090 in53.1 mm | Wall Thickness N/A 0.091 in | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 300 ft | Weight N/A 0.32 lbs/ft |
| IS250X300 | Size N/A 2 1/2 in63.5 mm | Hose ID N/A 2.579 in65.5 mm | Wall Thickness N/A 0.095 in | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 300 ft | Weight N/A 0.41 lbs/ft |
| IS300X300 | Size N/A 3 in76.2 mm | Hose ID N/A 3.090 in78.5 mm | Wall Thickness N/A 0.098 in | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 450 psi | Coil Length N/A 300 ft | Weight N/A 0.52 lbs/ft |
| IS400X300 | Size N/A 4 in101.6 mm | Hose ID N/A 4.098 in104.1 mm | Wall Thickness N/A 0.110 in | Working Pressure at 68ºF N/A 125 psi | Burst Pressure at 68ºF N/A 375 psi | Coil Length N/A 300 ft | Weight N/A 0.76 lbs/ft |
| IS600X300 | Size N/A 6 in152.4 mm | Hose ID N/A 6.161 in156.5 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68ºF N/A 115 psi | Burst Pressure at 68ºF N/A 345 psi | Coil Length N/A 300 ft | Weight N/A 1.21 lbs/ft |
| IS800X300 | Size N/A 8 in203.2 mm | Hose ID N/A 8.150 in207.0 mm | Wall Thickness N/A 0.122 in | Working Pressure at 68ºF N/A 70 psi | Burst Pressure at 68ºF N/A 210 psi | Coil Length N/A 300 ft | Weight N/A 1.62 lbs/ft |
| IS800X100 | Size N/A 8 in203.2 mm | Hose ID N/A 8.150 in207.0 mm | Wall Thickness N/A 0.122 in | Working Pressure at 68ºF N/A 70 psi | Burst Pressure at 68ºF N/A 210 psi | Coil Length N/A 100 ft | Weight N/A 1.62 lbs/ft |
| IS1000x100 | Size N/A 10 in254.0 mm | Hose ID N/A 10.120 in257.0 mm | Wall Thickness N/A 0.130 in | Working Pressure at 68ºF N/A 65 psi | Burst Pressure at 68ºF N/A 195 psi | Coil Length N/A 100 ft | Weight N/A 1.95 lbs/ft |