Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of SBR (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Good physical properties.
Commercial grade red SBR sheet, Fabric Finish
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item Number

Gauge Thickness

Width

Avg. Linear Length Per Roll

Approx. Weight Per Roll

N/A 1/16 in N/A 36 in N/A 50 ft N/A 79 lb
N/A 1/8 in N/A 36 in N/A 50 ft N/A 158 lb
N/A 3/16 in N/A 36 in N/A 25 ft N/A 119 lb
N/A 1/4 in N/A 36 in N/A 25 ft N/A 158 lb
N/A 1/16 in N/A 48 in N/A 50 ft N/A 105 lb
N/A 1/8 in N/A 48 in N/A 50 ft N/A 211 lb
N/A 1/4 in N/A 48 in N/A 25 ft N/A 211 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1