Neoprene Diaphragm Sheet
Kuriyama Industrial Sheet Rubber
General Properties of Neoprene (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
- Excellent physical properties.
Item Number |
Gauge Thickness |
Width |
Avg. Linear Length Per Roll |
Approx. Weight Per Roll |
|---|---|---|---|---|
| NDIA-1P02x48x50 | Gauge Thickness N/A 1/16 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 66 lb |
| NDIA-2P04x48x50 | Gauge Thickness N/A 1/8 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 167 lb |





