Black SBR Sheet
Kuriyama Industrial Sheet Rubber
General Properties of SBR (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
- Good physical properties.
Item Number |
Gauge Thickness |
Width |
Avg. Linear Length Per Roll |
Approx. Weight Per Roll |
|---|---|---|---|---|
| BL60-02x48x50 | Gauge Thickness N/A 1/16 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 98 lb |
| BL60-04x48x50 | Gauge Thickness N/A 1/8 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 194 lb |
| BL60-08x48x25 | Gauge Thickness N/A 1/4 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 25 ft | Approx. Weight Per Roll N/A 194 lb |