Viper® ST™ Heavy-Duty Inexpensive Fire Nozzles for In-Plant Protection
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
Nozzle Flow |
Length |
Weight (each) |
|---|---|---|---|---|---|
| I210528 | Nozzle Model Number N/A ST2510PV NPSH | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 95 gpm360 L/min | Length N/A 10.60 in27 cm | Weight (each) N/A 3.27 lb1.48 kg |
| I210527 | Nozzle Model Number N/A ST2510PV NST | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 95 gpm360 L/min | Length N/A 10.60 in27 cm | Weight (each) N/A 3.27 lb1.48 kg |