Viper® Spartan® Model 300 2 1/2 in. Fixed Orifice, Lightweight Constant Flow Fire Hose Nozzles
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
50 PSI |
75 PSI |
6 BAR |
100 PSI |
Weight (each) |
|---|---|---|---|---|---|---|---|
| I230214 A-000 | Nozzle Model Number N/A VS300 | Swivel Inlet N/A 2 1/2 in | 50 PSI N/A 200 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 5.73 lb2.60 kg |
| I230214 A-001 | Nozzle Model Number N/A VS300 | Swivel Inlet N/A 2 1/2 in | 50 PSI N/A 250 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 5.73 lb2.60 kg |
| I230214 A-003 | Nozzle Model Number N/A VS300 | Swivel Inlet N/A 2 1/2 in | 50 PSI N/A | 75 PSI N/A 200 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 5.73 lb2.60 kg |
| I230214 A-004 | Nozzle Model Number N/A VS300 | Swivel Inlet N/A 2 1/2 in | 50 PSI N/A | 75 PSI N/A 250 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 5.73 lb2.60 kg |
| I230214 A-007 | Nozzle Model Number N/A VS300 | Swivel Inlet N/A 2 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 750 L/min | 100 PSI N/A 200 gpm | Weight (each) N/A 5.73 lb2.60 kg |
| I230214 A-008 | Nozzle Model Number N/A VS300 | Swivel Inlet N/A 2 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 940 L/min | 100 PSI N/A 250 gpm | Weight (each) N/A 5.73 lb2.60 kg |
| I230214 A-009 | Nozzle Model Number N/A VS300 | Swivel Inlet N/A 2 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 1030 L/min | 100 PSI N/A 275 gpm | Weight (each) N/A 5.73 lb2.60 kg |





