Viper® Spartan® Model 150 1 1/2 in. Fixed Orifice, Lightweight Constant Flow Fire Hose Nozzles
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
50 PSI |
75 PSI |
6 BAR |
100 PSI |
Weight (each) |
|---|---|---|---|---|---|---|---|
| I218847-000 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A 95 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-001 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A 125 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-002 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A 150 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-003 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 95 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-004 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 125 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-005 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 150 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-006 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 175 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-007 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 500 L/min | 100 PSI N/A 125 gpm | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-008 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 550 L/min | 100 PSI N/A 150 gpm | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-009 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 650 L/min | 100 PSI N/A 175 gpm | Weight (each) N/A 4.96 lb2.25 kg |
| I218847-010 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 750 L/min | 100 PSI N/A 200 gpm | Weight (each) N/A 4.96 lb2.25 kg |





