Viper® Spartan® Model 95 1 1/2 in. Tip Only
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
50 PSI |
75 PSI |
6 BAR |
100 PSI |
Weight (each) |
|---|---|---|---|---|---|---|---|
| I230027-000 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A 60 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-001 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A 75 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-002 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A 95 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-003 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 60 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-004 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 75 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-005 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 95 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-006 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 125 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-007 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 250 L/min | 100 PSI N/A 60 gpm | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-008 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 360 L/min | 100 PSI N/A 75 gpm | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-009 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 400 L/min | 100 PSI N/A 95 gpm | Weight (each) N/A 2.10 lb0.95 kg |
| I230027-010 | Nozzle Model Number N/A VS95 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 500 L/min | 100 PSI N/A 125 gpm | Weight (each) N/A 2.10 lb0.95 kg |





