Viper® Spartan® Model 150 1 1/2 in. Tip Only
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
50 PSI |
75 PSI |
6 BAR |
100 PSI |
Weight (each) |
|---|---|---|---|---|---|---|---|
| I230026-000 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A 95 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-001 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A 125 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-002 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A 150 gpm | 75 PSI N/A | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-003 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 95 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-004 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 125 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-005 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 150 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-006 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A 175 gpm | 6 BAR N/A | 100 PSI N/A | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-007 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 500 L/min | 100 PSI N/A 125 gpm | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-008 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 550 L/min | 100 PSI N/A 150 gpm | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-009 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 650 L/min | 100 PSI N/A 175 gpm | Weight (each) N/A 3.20 lb1.45 kg |
| I230026-010 | Nozzle Model Number N/A VS150 | Swivel Inlet N/A 1 1/2 in | 50 PSI N/A | 75 PSI N/A | 6 BAR N/A 750 L/min | 100 PSI N/A 200 gpm | Weight (each) N/A 3.20 lb1.45 kg |





