Viper® Shut-Off (without Pistol Grip) Dual Seat
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Shut-Off Model Number |
Inlet Female - Outlet Male |
Thread |
Bore Size (Orifice) |
Waterway Size |
Weight (each) |
|---|---|---|---|---|---|---|
| I230021 | Shut-Off Model Number N/A BD1560 | Inlet Female - Outlet Male N/A 1 - 1 in25 - 25 mm | Thread N/A NH | Bore Size (Orifice) N/A 1 in25.4 mm | Waterway Size N/A 1 in | Weight (each) N/A 0.90 kg2.00 lb |
| I230022 | Shut-Off Model Number N/A BD3012 | Inlet Female - Outlet Male N/A 1 1/2 - 1 1/2 in38 - 38 mm | Thread N/A NH | Bore Size (Orifice) N/A 1 in25.4 mm | Waterway Size N/A 1 in | Weight (each) N/A 0.95 kg2.10 lb |
| I230035 | Shut-Off Model Number N/A VSB70 | Inlet Female - Outlet Male N/A 1 1/2 - 1 1/2 in38 - 38 mm | Thread N/A NH | Bore Size (Orifice) N/A 1 in25.4 mm | Waterway Size N/A 1 3/8 in | Weight (each) N/A 1.32 kg2.90 lb |
| I230036 | Shut-Off Model Number N/A VSB70 | Inlet Female - Outlet Male N/A 1 1/2 - 1 1/2 in38 - 38 mm | Thread N/A NH | Bore Size (Orifice) N/A 7/8 in22.2 mm | Waterway Size N/A 1 3/8 in | Weight (each) N/A 1.32 kg2.90 lb |
| I230037 | Shut-Off Model Number N/A VSB70 | Inlet Female - Outlet Male N/A 1 1/2 - 1 1/2 in38 - 38 mm | Thread N/A NH | Bore Size (Orifice) N/A 15/16 in23.8 mm | Waterway Size N/A 1 3/8 in | Weight (each) N/A 1.36 kg3.00 lb |
| I230097 | Shut-Off Model Number N/A VSB70 | Inlet Female - Outlet Male N/A 2 1/2 - 1 1/2 in63.5 - 38 mm | Thread N/A NH | Bore Size (Orifice) N/A 1 1/8 in28.6 mm | Waterway Size N/A 1 3/8 in | Weight (each) N/A 1.36 kg3.00 lb |
| I230098 | Shut-Off Model Number N/A VSB70 | Inlet Female - Outlet Male N/A 2 1/2 - 1 1/2 in63.5 - 38 mm | Thread N/A NH | Bore Size (Orifice) N/A 1 3/8 in34.9 mm | Waterway Size N/A 1 3/8 in | Weight (each) N/A 1.36 kg3.00 lb |