Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Nozzle Part Number

Shut-Off Model Number

Inlet Female - Outlet Male

Thread

Bore Size (Orifice)

Waterway Size

Weight (each)

N/A BD1560 N/A 1 - 1 in25 - 25 mm N/A NH N/A 1 in25.4 mm N/A 1 in N/A 0.98 kg2.16 lb
N/A BD1560 N/A 1 - 1 in25 - 25 mm N/A NPSH N/A 1 in25.4 mm N/A 1 in N/A 0.98 kg2.16 lb
N/A BD3012 N/A 1 1/2 - 1 1/2 in38 - 38 mm N/A NH N/A 1 in25.4 mm N/A 1 in N/A 1.04 kg2.30 lb
N/A BD3012 N/A 1 1/2 - 1 1/2 in38 - 38 mm N/A NPSH N/A 1 in25.4 mm N/A 1 in N/A 1.04 kg2.30 lb
N/A VSB70 N/A 1 1/2 - 1 1/2 in38 - 38 mm N/A NH N/A 1 in25.4 mm N/A 1 3/8 in N/A 1.53 kg3.38 lb
N/A VSB70 N/A 1 1/2 - 1 1/2 in38 - 38 mm N/A NH N/A 7/8 in22.2 mm N/A 1 3/8 in N/A 1.53 kg3.38 lb
N/A VSB70 N/A 1 1/2 - 1 1/2 in38 - 38 mm N/A NH N/A 15/16 in23.8 mm N/A 1 3/8 in N/A 1.53 kg3.38 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1