Viper® Blue Devil® 2 1/2 in. Premium Quality Selectable Gallonage Fire Nozzles
Kuriyama Fire Nozzles Products
Viper Blue Devil Provide Multiple Flow Selections and Stream Patterns While Maintaining Constant Gallonage with All Multiple Flow and Pattern Settings.
Nozzle Part Number |
Nozzle Model |
Swivel Inlet |
Nozzle Flow |
Effective Reach |
Length |
Weight (each) |
|---|---|---|---|---|---|---|
| I218201 | Nozzle Model N/A BD9520 | Swivel Inlet N/A 2 1/2 in | Nozzle Flow N/A 95 gpm125 gpm150 gpm200 gpm360 L/min470 L/min560 L/min750 L/min | Effective Reach N/A 115 ft128 ft131 ft138 ft33 m37 m38 m39 m | Length N/A 12.99 in33 cm | Weight (each) N/A 7.28 lb3.30 kg |
| I219946 | Nozzle Model N/A BD12250 | Swivel Inlet N/A 2 1/2 in | Nozzle Flow N/A 125 gpm150 gpm200 gpm250 gpm470 L/min560 L/min750 L/min950 L/min | Effective Reach N/A 128 ft131 ft138 ft144 ft37 m38 m39 m41 m | Length N/A 13.36 in34 cm | Weight (each) N/A 7.28 lb3.30 kg |





