Viper® Blue Devil® 1 1/2 in. Tip Only
Kuriyama Fire Nozzles Products
Provide Multiple Flow Selections and Stream Patterns While Maintaining Constant Gallonage with All Multiple Flow and Pattern Settings.
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
Nozzle Flow |
Effective Reach |
Length |
Weight |
|---|---|---|---|---|---|---|
| I230031 | Nozzle Model Number N/A BD3012 | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 30 gpm60 gpm95 gpm125 gpm115 L/min230 L/min360 L/min465 L/min | Effective Reach N/A 79 ft92 ft115 ft128 ft23 m27 m33 m37 m | Length N/A 6.10 in15 cm | Weight N/A 2.60 lb1.20 kg |
| I230030 | Nozzle Model Number N/A BD3015 | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 30 gpm60 gpm95 gpm125 gpm150 gpm115 L/min230 L/min360 L/min470 L/min560 L/min | Effective Reach N/A 79 ft92 ft115 ft128 ft131 ft23 m27 m33 m37 m38 m | Length N/A 6.10 in15 cm | Weight N/A 2.60 lb1.20 kg |
| I230029 | Nozzle Model Number N/A BD9520 | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 95 gpm125 gpm150 gpm200 gpm360 L/min470 L/min560 L/min750 L/min | Effective Reach N/A 115 ft128 ft131 ft138 ft33 m37 m38 m39 m | Length N/A 7.60 in19.3 cm | Weight N/A 4.20 lb1.90 kg |





